Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Operating Voltage (VAC):
30
Body Features
-
Primary Product Color :
Black
-
Panel Ground Feature Type :
Grounding Fingers
-
Shield Material :
Copper Alloy
-
Shield Plating Finish :
Bright
-
Shield Plating Material :
Tin over Nickel
-
Shield Plating Thickness :
1.5 µm [ 59 µin ]
Termination Features
-
Termination Post & Tail Length :
3.18 mm [ .125 in ]
-
Termination Method to PCB :
Through Hole - Solder
Dimensions
-
Connector Height :
12.83 mm [ .5 in ]
-
PCB Thickness (Recommended) :
2.68 mm [ .11 in ]
-
Product Length :
16.51 mm [ .65 in ]
-
Product Width :
14 mm [ .55 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tube
-
Packaging Quantity :
37
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.