Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Primary Product Color :
Black
-
Ribbon Cable Centerline Spacing :
.64 mm [ .025 in ]
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
-
Termination Cover :
Without
Dimensions
-
Compatible Insulation Diameter (Max) :
.91 mm [ .036 in ]
-
Compatible Insulation Diameter Range :
.74 – .91 mm [ .029 – .036 in ]
-
Solid Wire Size (mm²):
.05 – .1
-
Solid Wire Size (AWG):
30 – 28
-
Wire Size (AWG):
30 – 28
-
Wire Size (mm²):
.05 – .09
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
13
-
Packaging Method :
Tube
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.