Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

5749069-2 Product Details

3D Generated Image
5749069-2
 
TE Internal Number: 5749069-2
.050 Series Board Mount Connectors
Product Highlights:
  • Connector
  • Connector Style = Receptacle
  • 26 Positions
  • PCB Mounting Orientation = Vertical
  • Termination Method to PC Board = Through Hole - Solder
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Mating Retention Type = Latching
  • Bracket Plating = Nickel over Copper

Electrical Characteristics:
Termination Features:
Body Features:
  • Number of Positions = 26
  • PCB Mount Retention Type = Mounting Holes
  • Mating Retention = With
  • Centerline (mm [in]) = 1.27 [0.050]
  • Post Plating = Tin
  • Shell Plating = Tin over Copper

Contact Features:
Housing Features:
  • Connector Style = Receptacle
  • Mating Alignment = With
  • Mating Alignment Type = Rails
  • Housing Material = Thermoplastic - GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.