Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

5747150-2 Product Details

Product View
5747150-2
 
TE Internal Number: 5747150-2
Standard Board Mount Connectors
Product Highlights:
  • 9 Positions
  • Connector Style = Receptacle
  • PCB Mounting Orientation = Vertical
  • Product Series = HD 20
  • Without Mating Connector Lock
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Termination Features:
Body Features:
Contact Features:
Housing Features:
  • Connector Style = Receptacle
  • UL Flammability Rating = UL 94V-0
  • Housing Material = Thermoplastic - GF

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Conditions for Usage:
Operation/Application:
  • Application = Standard

Other:
  • Brand = AMP
  • Comment = All receptacles are preloaded with size 20 DF posted socket contacts

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.