Home > Products > Tubing & Harnessing Products > Product Feature Selector > Product Details

202D211-4/86-0 Product Details

Product View
202D211-4/86-0
 
TE Internal Number: 558823-000
Molded Parts
Product Highlights:
  • Molded Part Type = Molded Boot
  • Family Name = 202D2
  • Straight
  • General Purpose Application
  • Entry Size, Braided or Magneform Adapter = 4, 5, 6
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Molded Part Type = Molded Boot
  • Size = 11
  • Material = Polyolefin Flexible Modified

Electrical Characteristics:
  • Angle = Straight

Body Features:
  • Cable Diameter Range (mm [in]) = 6.40 – 14.00 [0.252 – 0.551]

Contact Features:
  • Family Name = 202D2
  • Entry Size, Braided or Magneform Adapter = 4, 5, 6

Housing Features:
  • Entry Size, Tinel-Lock Adapter = 4, 5
  • Entry Size - Spin Coupling Adapter = 4 – 5
  • Adapter Entry Size Outside Diameter (Min-Max) (mm [in]) = 11.40 – 15.60 [0.449 – 0.614]
  • Material Systems Code = 10
  • Adhesive Pre-Coating = With
  • Adhesive Description = High Performance Pre-Coat Adhesive

Configuration Features:
  • Material Code = 4
  • Adhesive Code = 86

Industry Standards:
  • Government/Industry Qualification = No
  • Approved Standards = DEF Std 59-97 Issue 3 Type DA, MIL-I-81765/2 Class II, UL224 E85831
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
  • Operating Temperature (°C) = -55 – +120

Operation/Application:
  • Application = General Purpose

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.