Home > Products > CHAMP Connectors > Product Feature Selector > Product Details

557101-5 Product Details

Product Photo
557101-5
 
TE Internal Number: 557101-5
1.27 [.050] Series I, HD, FH and J Connectors
Product Highlights:
  • Connector
  • Applies To Printed Circuit Board
  • Connector Style = Receptacle
  • 40 Positions
  • 1.27 mm Centerline
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Boardlock Material = Brass
  • Boardlock Plating = Tin-Lead

Termination Features:
Body Features:
Contact Features:
Housing Features:
  • Connector Style = Receptacle
  • Housing Temperature Rating = High
  • Housing Material = Liquid Crystal Polymer (LCP)
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Conditions for Usage:
  • Applies To = Printed Circuit Board

Operation/Application:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.