5554346-2
EMI RCPT ASSY, 36 POS, SHLD
5554346-2
EMI RCPT ASSY, 36 POS, SHLD
- TE Internal #: 5554346-2
- TE Internal Description: EMI RCPT ASSY, 36 POS, SHLD
-
Number of Positions :
36
-
Connector & Housing Type :
Receptacle
-
Connector System :
Cable-to-Panel
-
Connector Mounting Type :
Panel Mount
-
Centerline (Pitch) :
2.16 mm [ .085 in ]
See All Features