552307-1
ASSY, RCPT, 64 POS, C SLOT
552307-1
ASSY, RCPT, 64 POS, C SLOT
- TE Internal #: 552307-1
- TE Internal Description: ASSY, RCPT, 64 POS, C SLOT
- Alias #:
4-27051-1210
1104865
-
Number of Positions :
64
-
Connector & Housing Type :
Receptacle
-
Connector System :
Cable-to-Cable
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
Centerline (Pitch) :
2.16 mm [ .085 in ]
See All Features