Home > Products > Single Fiber/Duplex Connectors > Product Feature Selector > Product Details

5504930-1 Product Details

Product Photo
5504930-1
 
TE Internal Number: 5504930-1
SC Connectors
Product Highlights:
  • Connector
  • Not Epoxyless
  • Not Pre-Polished
  • Connector Design = One-Piece
  • Cable Type = Jacketed Cable - 2.4mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Termination Features:
  • Mode = Multimode
  • Fiber Type (Micron) = Multimode
  • Boot Color = Beige

Body Features:
Housing Features:
Industry Standards:
Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.