Home > Products > Parallel > Product Feature Selector > Product Details

5352068-4 Product Details

Product Photo
5352068-4
 
TE Internal Number: 5352068-4
2mm Hard Metric PCB Mount Connectors (Z-PACK 2mm HM)
Product Highlights:
  • Connector
  • Connector Assembly
  • Connector Style = Receptacle
  • Type = Type A
  • Interface Type = 2mm HM
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Electrical Characteristics:
Termination Features:
Body Features:
Contact Features:
Housing Features:
  • Connector Style = Receptacle
  • Mating Alignment = With
  • Mating Alignment Type = Multi-Purpose Center
  • Housing Color = Gray
  • Housing Material = Polyester GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Other:
  • Brand = AMP
  • Comment = Female connector with pre-installed shield.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.