Home > Products > Two-Piece Connector > Product Feature Selector > Product Details

533285-1 Product Details

Product View
533285-1
 
TE Internal Number: 533285-1
AMP-HDI (Four Beam) & TBC (Twin Beam) Connectors
Product Highlights:
  • Connector
  • Receptacle
  • 100 Positions
  • PCB Mount Style = Through Hole
  • PCB Mounting Orientation = Vertical
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Termination Features:
Body Features:
Contact Features:
Housing Features:
Configuration Features:
  • Center Guide = Without

Industry Standards:
  • Government/Industry Qualification = No
  • RoHS/ELV Compliance = Not ELV/RoHS compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C, Reflow solder capable to 245°C, Reflow solder capable to 260°C, Pin-in-Paste capable to 245°C, Pin-in-Paste capable to 260°C

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.