• English
Home > Products > Product Feature Selector > Product Details

DK-602-0156-N-2 Product Details

Product View
DK-602-0156-N-2
 
TE Internal Number: 523075-000
Contacts (SolderTact)
Product Highlights:
  • Contact
  • Contact Type = Pin
  • SolderTact Product Line
  • MIL-C-38999 I, III, IV Series
  • Contact Size = 8
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Contact
  • Product Line = SolderTact
  • Series = MIL-C-38999 I, III, IV
  • Cable Type = Shielded Twisted Pair

Termination Features:
  • Connection Type = Solder

Contact Features:
Industry Standards:
Environmental:
  • Operating Temperature (Max.) (°C) = 150

Operation/Application:
  • Application Type = Shielded Contacts

Other:
  • Brand = Raychem
  • Comment = Data Bus Contacts

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.