Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Shield Underplate Thickness :
1.27 µm [ 50 µin ]
-
Primary Product Color :
Black
-
Shield Underplate Material :
Nickel
-
Shield Material :
Brass
-
Shield Plating Material :
Tin
-
Shield Plating Thickness (µm):
2.54
-
Shield Plating Thickness (µin):
2.54 | 100
Termination Features
-
Termination Post & Tail Length :
3.56 mm [ .14 in ]
-
Termination Method to PCB :
Through Hole - Solder
Housing Features
-
Housing Material :
Nylon GF
Dimensions
-
Connector Height :
20.83 mm [ .824 in ]
-
PCB Thickness (Recommended) :
2.36 mm [ .093 in ]
-
Product Length :
20.07 mm [ .79 in ]
-
Product Width :
15.49 mm [ .61 in ]
Industry Standards
-
Compatible With Approved Standards Products :
CSA LR3507 | UL E28476
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Box & Tube | Tube
-
Packaging Quantity :
25
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.