Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

5206514-4 Product Details

Product Photo
5206514-4
 
TE Internal Number: 5206514-4
Hardware (AMPLIMITE)
Product Highlights:
  • Accessory Type = Locking Post Assembly
  • Thread Size = 4-40
  • Packaging Method = Individual Kit
  • RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
  • Locking Post Material = Cold Roll Steel
  • Locking Post Plating = Zinc
  • Locking Post Finish = Clear Chromate
  • Length (mm [in]) = 10.41 [0.410]

Industry Standards:
Packaging Features:
Other:
  • Brand = AMP
  • Comment = Each part is individually bulk packed for multiple kit orders.; Locking posts with 2-56 thread size are to be used with cable clamps with mounting flanges. Locking posts with 4-40 thread size can be used with all other cable clamps

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.