Home > Products > Removable Memory Products > Product Feature Selector > Product Details

5146733-1 Product Details

Product Photo
5146733-1
 
TE Internal Number: 5146733-1
PC Card (PCMCIA compliant) Connectors & Accessories
Product Highlights:
  • Connector
  • Preloaded
  • Connector Style = Header - Pin
  • Contact Type = Pin
  • Non-CardBus Application
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Mount Angle = Vertical
  • Holddowns = Without
  • Color = Black

Mechanical Attachment:
Electrical Characteristics:
Termination Features:
  • Solder Tail Contact Plating = Tin

Dimensions:
  • Height = Standard

Body Features:
Contact Features:
Housing Features:
  • Connector Style = Header - Pin
  • Mating Alignment = Without
  • Housing Material = Liquid Crystal Polymer (LCP)
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Conditions for Usage:
  • Applies To = Printed Circuit Board

Operation/Application:
Packaging Features:
Product Availability:
  • Region = Americas

Other:
  • Brand = AMP
  • Comment = PCB Location features molded into housing.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.