Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Button Ejector Location :
Left
-
Header Type :
Header & Ejector Assembly
-
Connector System :
Cable-to-Board
-
Rail Material :
Liquid Crystal Polymer (LCP)
-
Rail Plate Material :
Stainless Steel
Configuration Features
-
Number of Positions :
68
-
Number of Rows :
8
-
Number of Card Slots :
2
-
PCB Mount Orientation :
Right Angle
Electrical Characteristics
Body Features
-
Connector Profile :
Standard
-
Primary Product Color :
Black
-
Button Material :
Liquid Crystal Polymer (LCP)
-
Ejector Material :
Stainless Steel
-
Shroud Material :
Liquid Crystal Polymer (LCP)
-
Button Color :
Black
Contact Features
-
Contact Base Material :
Brass
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness (µin):
30
-
Contact Type :
Pin
-
Contact Layout :
Staggered
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
LCP (Liquid Crystal Polymer)
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
Dimensions
-
Profile Height from PCB (mm):
13.96
Operation/Application
-
Shielded :
No
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Box & Tray, Tray
-
Packaging Quantity :
20