Home > Products > Tubing & Harnessing Products > Product Feature Selector > Product Details

RNF-100-1/8-BK-STK Product Details

Primary
RNF-100-1/8-BK-STK
 
TE Internal Number: 5052992172
Heat Shrink Tubing
Product Highlights:
  • Heat Shrinkable Tubing
  • Product Name = RNF-100
  • Product Source = U.S.
  • Flexible
  • Thin Wall Style
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Heat Shrinkable Tubing
  • Material = Crosslinked Polyolefin
  • Color = Black

Electrical Characteristics:
Body Features:
  • Product Name = RNF-100
  • Pliancy = Flexible
  • Wall Style = Thin
  • Wall Type = Single
  • Shrink Ratio = 2:1
  • Fluid Type = Aviation Fuel, Brake Fluid, Chemicals/Solvents, Hydraulic Fluid, Lubricating Oil, Water
  • Resistant To = Abrasion, Fluids, Mechanical Damage, Strain
  • Wall Thickness - Full Recovery (Nominal) (mm [in]) = 0.51 [0.020]

Housing Features:
Industry Standards:
  • UL Rating = Recognized
  • CSA Certified = Yes
  • Approved Standards = CSA LR31929, SAE AMS-DTL-23053/5 Class 1, UL E35586
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Printer/Label Features:
Environmental:
Conditions for Usage:
  • Full Recovery Temperature (°C) = 121
  • Shrink Temperature, Min. (°C) = 95
  • High Temperature Compatible = No

Operation/Application:
  • Application = Cable Jacketing, Color Coding, Identification, Insulation and Protection, Wire Bundling, Wire Protection Sleeve
  • Emission Free = No

Packaging Features:
  • Packaging Method = Stick

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.