Home > Products > Product Feature Selector > Product Details

5-5179010-2 Product Details

Product View
5-5179010-2
 
TE Internal Number: 5-5179010-2
0.8mm Free Height
Product Highlights:
  • Connector Style = Receptacle
  • 60 Positions
  • PCB Mounting Orientation = Vertical
  • Board-to-Board Stack Height = 13.00 mm, 14.00 mm, 15.00 mm, 16.00 mm
  • Gold (8) Contact Plating, Mating Area, Material
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • PCB Mounting Orientation = Vertical
  • Keyed = Yes
  • Sealant = Without

Termination Features:
  • Solder Tail Contact Plating = Tin over Nickel

Dimensions:
Body Features:
Contact Features:
Housing Features:
  • Connector Style = Receptacle
  • Housing Color = Natural
  • Housing Material = Liquid Crystal Polymer (LCP)
  • UL Flammability Rating = UL 94V-0
  • Housing Material Temperature = High

Industry Standards:
Packaging Features:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.