Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VDC):
35
Body Features
-
Product Weight (g):
7.5
-
Insulation Material :
PVC
-
Primary Product Color :
Green
Contact Features
-
Contact Base Material :
Phosphor Bronze
Packaging Features
-
Packaging Quantity :
10
-
Packaging Method :
Box