Home > Products > Socket/Card Products > Product Feature Selector > Product Details

5-1571551-2 Product Details

Product Photo
5-1571551-2
 
TE Internal Number: 5-1571551-2
DIP Sockets
Product Highlights:
  • Socket Style = Standard
  • Through Hole Contact Termination Type
  • 2.54 mm Centerline
  • Row-to-Row Spacing = 15.24 mm
  • 40 Positions
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Insulation Resistance (MΩ) = 5,000
  • Contact Resistance (mΩ) = 10
  • Contact Rating = 3A

Termination Features:
Dimensions:
Body Features:
Contact Features:
Housing Features:
  • Housing Material = Thermoplastic - GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Conditions for Usage:
  • Temperature Range (°C) = -55 – +105

Operation/Application:
  • Application = Production

Packaging Features:
Other:
  • Brand = Tyco Electronics
  • Comment = Economy Series

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.