Home > Products > Relays > Product Feature Selector > Product Details

T92P7A22-120 Product Details

Product Photo
T92P7A22-120
(5-1393211-7)
TE Internal Number: 5-1393211-7
Industrial Relays (General Purpose)
Product Highlights:
  • Relay Type = Power PCB/Panel Mount Relay
  • Relay Style = PCB
  • T92 Series
  • Contact Arrangement = 2 Form A, DPST-NO, 2 N/O
  • Contact - Rated Current = 30 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Body Features:
  • Polarized = No

Contact Features:
  • Relay Type = Power PCB/Panel Mount Relay
  • Mounting Options = Flange Mount
  • Enclosure Type = Dust Cover
  • Contact Base Material = Silver Cadmium Oxide
  • Approx. Dimensions (L x W x H) (mm [in]) = 52.30 x 34.50 x 30.70 [2.060 x 1.359 x 1.209]
  • Terminal Assignment = 2 Form A

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS/Not ELV Compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS not ELV directives
  • Coil Insulation Classification = UL Class F
  • Approved Standards = UL Recognized, CSA Certified, VDE Component Mark, UL Listed, CSA Component Acceptance

Other:
  • Brand = Potter & Brumfield

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.