Home > Products > Relays > Product Feature Selector > Product Details

SSRC-480D5 Product Details

Product Photo
SSRC-480D5
(5-1393030-9)
TE Internal Number: 5-1393030-9
Solid State Relays
Product Highlights:
  • Relay
  • Relay Type = Solid State - Paired SCR Output
  • SSRC Series
  • Switch Arrangement = 1 Form A (SPST-NO)
  • Current Rating = 5 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Relay
  • Series = SSRC
  • Termination Type = Printed Circuit Terminals
  • Housing Style = SIP

Electrical Characteristics:
  • Current Rating (A) = 5
  • Input Voltage (VDC) = 4 – 15
  • Output Voltage, Max. (V) = 660
  • Output Current, Min. (A) = 0.06

Body Features:
  • Case Color = Black

Contact Features:
  • Relay Type = Solid State - Paired SCR Output
  • Switch Arrangement = 1 Form A (SPST-NO)
  • Output Switching = Zero
  • Output Type = AC
  • Mounting Options = Board Mount
  • Approx. Dimensions (L x W x H) (mm [in]) = 43.0 x 8.0 x 25.0 [1.7 x .3 x 1.0]
  • Coupling = Optical

Industry Standards:
  • RoHS/ELV Compliance = RoHS/Not ELV Compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS not ELV compliant
  • Approved Standards = UL Recognized, UL Recognized for Canada

Other:
  • Brand = Potter & Brumfield

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.