Home > Products > Tubing & Harnessing Products > Product Feature Selector > Product Details

462A023-25/86-0 Product Details

Product View
462A023-25/86-0
 
TE Internal Number: 458821-000
Molded Parts
Product Highlights:
  • Molded Part Type = Transition
  • Family Name = 462A0
  • Transition Type = One to Three Cables
  • 3 Branches/Legs
  • General Purpose Application, Military Application
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Molded Part Type = Transition
  • Size = 23
  • Material = Fluid Resistant Modified Elastomer

Body Features:
  • Transition Type = One to Three Cables
  • Number of Branches/Legs = 3
  • 1st Branch/Leg Range (mm [in]) = 6.90 – 13.20 [0.272 – 0.520]
  • 2nd Branch/Leg Range (mm [in]) = 6.90 – 13.20 [0.272 – 0.520]
  • 3rd Branch/Leg Range (mm [in]) = 6.90 – 13.20 [0.272 – 0.520]

Contact Features:
Housing Features:
  • Material Systems Code = 25
  • Adhesive Pre-Coating = With
  • Adhesive Description = High Performance Pre-Coat Adhesive
  • Max. Inside Diameter of Part (mm [in]) = 13.20 – 26.90 [0.520 – 1.059]

Configuration Features:
  • Material Code = 25
  • Adhesive Code = 86

Industry Standards:
  • Government/Industry Qualification = No
  • Approved Standards = DEF Std 59-97 Issue 3 Type DE, MIS-34867, VG95343 Parts 6, 7, 8, & 9
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
  • Operating Temperature (°C) = -55 – +120

Operation/Application:
  • Application = General Purpose, Military

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.