Home > Products > Switches & Knobs > Product Feature Selector > Product Details

435704-9 Product Details

Product Photo
435704-9
 
TE Internal Number: 435704-9
DIP & SIP Switches - Standard
Product Highlights:
  • Shunt
  • Shunt Type = DIP
  • 9 Positions
  • PCB Mount Style = Through Hole
  • 2.54 mm Centerline
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Shunt
  • Shunt Type = DIP
  • PCB Mount Style = Through Hole
  • Product Series = 7600 Series

Electrical Characteristics:
  • Contact - Rated Current (A) = 2
  • Insulation Resistance MΩ = >=10,000MΩ @ 100VDC
  • Dielectric Withstanding Voltage (V) = 500
  • Capacitance (pF) = 2

Termination Features:
  • Solder Tail Contact Plating = Tin-Lead

Body Features:
  • Number of Positions = 9
  • Centerline (mm [in]) = 2.54 [0.100]
  • Centerline, Matrix (mm [in]) = 2.54 x 7.62 [.100 x .300]

Contact Features:
  • Auto-Insertable = No
  • Contact Base Material = Brass

Housing Features:
  • Housing Color = Black
  • Housing Material = Polyester GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Environmental:
  • Operating Temperature (°C) = -55 – +105

Other:
  • Brand = AMP
  • Comment = Programming Hand Tool Part No. 435862-1

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.