Home > Products > Switches & Knobs > Product Feature Selector > Product Details

435174-1 Product Details

Product Photo
435174-1
 
TE Internal Number: 435174-1
Rotary Switches
Product Highlights:
  • 8 Positions
  • Actuator Style = Screwdriver/Coin
  • Code Type = BCO
  • RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Termination Features:
  • Solder Tail Contact Plating = Tin

Body Features:
Contact Features:
  • Contact Base Material = Beryllium Copper

Housing Features:
  • Housing Material = Thermoplastic - GF

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Alcoswitch

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.