Home > Products > Product Feature Selector > Product Details

4-1761206-1 Product Details

Product View
4-1761206-1
 
TE Internal Number: 4-1761206-1
SDL (Shielded Data Link)
Product Highlights:
  • Connector
  • Receptacle
  • Receptacle Configuration = Standard
  • Number of Conductors = 4
  • Keying = D
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Body Features:
  • Shield Plating = Bright Tin

Contact Features:
  • Contact Base Material = Phosphor Bronze
  • Contact Plating, Mating Area, Material = Gold (50)

Housing Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.