Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Natural
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
-
Mating Alignment :
With
-
Connector Mounting Type :
Board Mount
Dimensions
-
Connector Length :
29.93 mm [ 1.178 in ]
-
Connector Height :
2.05 mm [ .08 in ]
-
Accepts Flex Cable Thickness :
.3 mm [ .012 in ]
-
Connector Width :
5.1 mm [ .2 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Identification Marking
-
Circuit Identification Feature :
Without
Packaging Features
-
Packaging Quantity :
2000
-
Packaging Method :
Tape & Reel
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.