• English
Home > Products > Aerospace, Defense & Marine > Product Feature Selector > Product Details

D-621-0415 Product Details

Product View
D-621-0415
 
TE Internal Number: 364127-000
Data Bus MIL-STD-1553
Product Highlights:
  • Data Bus Component Type = Bus & Stub Terminators
  • Coupler Type = Plug
  • Coupler Style = Threaded
  • Contact Type = Socket
  • Impedance = 78 Ω
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Termination Features:
  • Connection Type = Solder

Body Features:
Contact Features:
  • Contact Type = Socket

Industry Standards:
Environmental:
  • Operating Temperature (Max.) (°C) = 150

Operation/Application:
  • Application Type = MIL-STD-1553B Data Bus Components

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel