Home > Products > Sealed Automotive > Product Feature Selector > Product Details

344261-1 Product Details

Product Photo
344261-1
 
TE Internal Number: 344261-1
Econoseal III
Product Highlights:
  • 070 Series
  • Wire-to-Board / Wire-to-Wire / Wire-to-Panel
  • Accessory
  • Accessory Type = Double Lock Plate
  • For Use With Cap (Tab) Housing
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = 070
  • Product Type = Accessory
  • Accessory Type = Double Lock Plate
  • For Use With = Cap (Tab) Housing
  • Accessory Color = Yellow

Dimensions:
  • Profile Height (Y-Axis) (mm [in]) = 21.10 [0.8307]

Body Features:
  • Number of Positions = 13
  • Number of Rows = 5 x 3
  • Centerline (mm [in]) = 4.80 [0.1889]
  • Row-to-Row Spacing (mm [in]) = 5.60 [0.220]
  • Length (X-Axis) (mm [in]) = 15.70 [0.6181]
  • Width (Z-Axis) (mm [in]) = 27.40 [1.078]

Housing Features:
  • Housing Material = Nylon

Industry Standards:
Operation/Application:
  • Application Use = Wire-to-Board / Wire-to-Wire / Wire-to-Panel

Packaging Features:
  • Packaging Method = Bag, Box
  • Packaging Quantity = 500

Other:
  • GET 0.64 Connector System = No
  • Brand = AMP
  • Comment = One lock plate is required for each connector housing.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.