Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealed Device :
Yes
-
DIP & SIP Switch Type :
DIP
-
Actuator Style :
Rocker (Top Actuated)
Configuration Features
-
Number of Positions :
4
-
Number of Switches :
4
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
Electrical Characteristics
-
Operating Voltage (VDC):
40
Body Features
-
Product Orientation :
Vertical
-
Sealing Method :
Sealing Tape
-
Case Color :
Blue
-
Case Material :
Polyester GF
Contact Features
-
PCB Contact Termination Area Plating Material :
Tin
-
Switch Contact Plating Material :
Gold
-
Contact Current Rating (A):
1
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material Thickness (µin):
30
Termination Features
-
Termination Post & Tail Length :
3.56 mm [ .14 in ]
-
Termination Method to Printed Circuit Board :
Through Hole - Solder
Housing Features
-
Low Profile :
Yes
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Product Height :
7.36 mm [ .29 in ]
-
Product Length :
12.19 mm [ .48 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tube
-
Packaging Quantity :
14