Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Power Rating (W):
5, 10, 15
Body Features
-
Primary Product Plating Material :
Black Anodized
-
Primary Product Material :
Aluminum
-
Fin Style :
Radial Fin
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Other
-
Air Velocity (LFM):
200, 400, 600, 0