Home > Products > Relays > Product Feature Selector > Product Details

RTE24024F Product Details

Product Photo
RTE24024F
(3-1393237-3)
TE Internal Number: 3-1393237-3
Industrial Relays (General Purpose)
Product Highlights:
  • Relay Type = Power PCB Relay
  • Relay Style = PCB
  • RT2 Series
  • Contact Arrangement = 2 Form C, DPDT, 2 C/O
  • Contact - Rated Current = 8 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Body Features:
  • Insulation - Clearance/Creepage = 10.0mm Clearance 10.0mm Creepage
  • Polarized = No
  • Enclosure Color = Black

Contact Features:
  • Relay Type = Power PCB Relay
  • Mounting Options = PC Board, Socket
  • Enclosure Type = Immersion Cleanable
  • Contact Base Material = Silver Nickel 90/10
  • Approx. Dimensions (L x W x H) (mm [in]) = 29.00 x 12.70 x 15.70 [1.142 x .500 x .618]
  • Contact Configuration = Single
  • Pin Configuration = Industry Standard 5mm
  • Terminal Assignment = 2 Form C
  • Number of Poles = 2

Housing Features:
  • Operate/Set Voltage (V) = 16.8

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C
  • RoHS/ELV Compliance History = Converted to comply with RoHS directive
  • Coil Insulation Classification = UL Class F
  • Approved Standards = VDE Component Mark, UL Recognized for Canada and US

Packaging Features:
  • Packaging Method = Carton Bar

Other:
  • Brand = Potter & Brumfield
  • Comment = Black Version, for North American market; UL-rating 10A

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.