Home > Products > Relays > Product Feature Selector > Product Details

SSR-480D50 Product Details

Product Photo
SSR-480D50
(3-1393030-1)
TE Internal Number: 3-1393030-1
Solid State Relays
Product Highlights:
  • Relay
  • Relay Type = Solid State - Paired SCR Output
  • SSR Series
  • Switch Arrangement = 1 Form A (SPST-NO)
  • Current Rating = 50 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Relay
  • Series = SSR
  • Termination Type = Screws
  • Housing Style = Hockey Puck

Electrical Characteristics:
  • Current Rating (A) = 50
  • Input Voltage (VDC) = 4 – 32
  • Output Voltage, Max. (V) = 480
  • Output Current, Min. (A) = 0.05

Contact Features:
  • Relay Type = Solid State - Paired SCR Output
  • Switch Arrangement = 1 Form A (SPST-NO)
  • Output Switching = Zero
  • Output Type = AC
  • Mounting Options = Chassis Mount
  • Approx. Dimensions (L x W x H) (mm [in]) = 44.40 x 57.20 x 22.00 [1.749 x 2.253 x .866]
  • Coupling = Optical

Industry Standards:
  • RoHS/ELV Compliance = RoHS/Not ELV Compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Converted to comply with RoHS not ELV directives
  • Approved Standards = UL Recognized, UL Recognized for Canada

Other:
  • Brand = Potter & Brumfield

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.