• English
Home > Products > Discrete Wire Connectors - IDC > Product Feature Selector > Product Details

292132-2 Product Details

Product View
292132-2
 
TE Internal Number: 292132-2
2mm AMP CT Connectors
Product Highlights:
  • Wire-to-Board
  • Applies To Printed Circuit Board
  • Connector
  • Header
  • Header Type = Shrouded
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Header
  • Termination Method to PC Board = Through Hole - Solder
  • PCB Mounting Orientation = Vertical
  • PCB Mount Alignment = Without
  • PCB Mount Retention = With
  • PCB Mount Retention Type = Kinked Leg(s)
  • Shrouded = Yes
  • Sealed = No
  • UL File Number = E28476
  • CSA File Number = LR 7189

Electrical Characteristics:
  • Contact - Rated Current (A) = 4
  • Operating Voltage Reference = AC/DC, AC, DC
  • Operating Voltage (VAC) = 125
  • Operating Voltage (VDC) = 125

Termination Features:
  • Wire/Cable Size (AWG) = 22 – 28
  • Tail Orientation = In-line
  • Tail Length (mm [in]) = 3.2 [0.126]

Dimensions:
  • Mating Post Length (mm [in]) = 4.20 [0.165]
  • PCB Thickness, Recommended (mm [in]) = 0.80 – 1.60 [0.031 – 0.063]
  • Length (X-Axis) (mm [in]) = 5.80 [0.228]
  • Width (Z-Axis) (mm [in]) = 5.80 [0.228]
  • Profile Height (Y-Axis) (mm [in]) = 6.80 [0.267]

Body Features:
  • Header Type = Shrouded
  • Mating Retention = Without

Contact Features:
  • Contact Type = Pin
  • Contact Plating, Mating Area, Material = Tin
  • Contact Plating, Mating Area, Thickness (µm [μin]) = 1 [39.37]
  • Contact Plating, Termination Area, Thickness (µm [μin]) = 1 [40]

Housing Features:
  • Connector Style = Plug
  • Centerline (mm [in]) = 2.00 [0.079]
  • Housing Color = Natural
  • UL Flammability Rating = UL 94V-0

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • Agency/Standard = UL, CSA

Environmental:
  • Operating Temperature (°C [°F]) = -40 – +105 [-40 – +221]

Conditions for Usage:
  • Applies To = Printed Circuit Board

Operation/Application:
  • Application Use = Wire-to-Board
  • Contact Transmits (Typical Application) = Signal (Data)
  • Pick and Place Cover = Without

Packaging Features:
  • Packaging Method = Bag, Box

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel