Home > Products > Board-to-Board Connectors > Product Feature Selector > Product Details

280370-1 Product Details

Product View
280370-1
 
TE Internal Number: 280370-1
.100 inch AMPMODU Headers
Product Highlights:
  • Connector
  • Header Type = Shrouded
  • 2 Positions
  • Mating Post Length = 6.60 mm
  • 2.54 mm Centerline
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Termination Features:
Body Features:
Contact Features:
Housing Features:
  • Housing Material = Thermoplastic - GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
  • Operating Temperature (°C) = -55 – +105

Conditions for Usage:
Operation/Application:
Packaging Features:
  • Packaging Quantity = 1,000

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.