Home > Products > Wire & Cable > Product Feature Selector > Product Details

FLTWC0311-18-9 Product Details

Product View
FLTWC0311-18-9
 
TE Internal Number: 267919-000
Commercial Wire
Product Highlights:
  • Cable Type = FlexLite TW
  • Conductor Type = Tin-Plated Copper
  • Conductor (Wire) Size = 18 AWG
  • Temperature Range = -55 - 135 °C
  • Color = White
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Cable Type = FlexLite TW
  • Color = White
  • Cable Style = Primary
  • Number of Conductors = 1

Electrical Characteristics:
  • Number of Strands x AWG = 19 Strands x 30 AWG
  • Voltage (VAC) = 600
  • Resistance, Maximum (Ω/1000 ft@68°F) = 6.22

Body Features:
  • Conductor Type = Tin-Plated Copper
  • Wire Type = Stranded
  • Cable Diameter Range (mm [in]) = 1.60 – 1.70 [0.063 – 0.067]
  • Nominal Weight (kg/km) = 9.52

Configuration Features:
  • Conductor (Wire) Size = 18 AWG
  • Conductor Diameter (mm [in]) = 1.18 [0.047]

Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -55 – +135

Product Availability:
  • Region = Americas, Asia/Pacific

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.