• English
Home > Products > RF & Coax > Product Feature Selector > Product Details

226990-3 Product Details

Product View
226990-3
 
TE Internal Number: 226990-3
BNC RF Connectors
Product Highlights:
  • Connector - RF
  • Jack
  • Connector Style = Jack
  • Applies To Printed Circuit Board
  • PCB Mounting Orientation = Right Angle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Surface Mountable = No
  • Panel Mount Retention = With
  • Panel Mount Retention Type = Lockwasher and Nut
  • Panel Attachment Style = Rear Mount

Electrical Characteristics:
Dimensions:
Body Features:
Contact Features:
Housing Features:
  • Connector Style = Jack

Industry Standards:
Conditions for Usage:
Other:
  • Brand = AMP
  • Comment = If an Insulating Bushing is required, see Part Number 330620.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.