Home > Products > Product Feature Selector > Product Details

225791-2 Product Details

Product View
225791-2
 
TE Internal Number: 225791-2
ARINC 600/404 Contacts and Accessories
Product Highlights:
  • Contact
  • Contact Type = Socket
  • Cable Type = RG 142, RG 142A, RG 142B, RG 223, RG 400
  • Applies To Coaxial Cable
  • Gold (50) Contact Plating, Mating Area, Material
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Contact
  • Cable Type = RG 142, RG 142A, RG 142B, RG 223, RG 400
  • Connector Family = ARINC 404, ARINC 600
  • Body Style = Straight
  • Material = Brass
  • Shell Material = Brass
  • Dielectric Material = Fluoropolymer

Electrical Characteristics:
  • Connector Impedance (Ω) = 50

Body Features:
  • Ferrule Material = Copper
  • Ferrule Plating = Gold over Nickel
  • Shell Plating = Gold per MIL-G-45204

Contact Features:
Industry Standards:
Conditions for Usage:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.