Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Contact Features
-
Contact Type :
Socket
-
Contact Current Rating (Max) (A):
7
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Retention Type :
Latch
-
Mating Alignment Type :
Keyed
-
Mating Retention :
With
Housing Features
-
Centerline (Pitch) :
3.6 mm [ .141 in ]
-
Housing Material :
PBT 15GF
Dimensions
-
Wire Size (AWG):
18
-
Connector Length :
18.7 mm [ .736 in ]
-
Wire Size (mm²):
.823
-
Connector Height :
6.55 mm [ .257 in ]
-
Connector Width :
7.55 mm [ .297 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Bundle
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.