Home > Products > Protection Products > Product Feature Selector > Product Details

SO96-3-55-22-90 Product Details

Product Photo
SO96-3-55-22-90
 
TE Internal Number: 216787-000
Shield Terminators
Product Highlights:
  • Shield Terminator
  • Terminator Type = Solder Sleeve
  • Fluid Resistance = Immersion
  • Cable Temperature Rating = 150 °C
  • Jacket Outer Diameter = 4.30 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Shield Terminator

Mechanical Attachment:
  • Inside Diameter (mm [in]) = 4.30 [0.170]

Body Features:
Housing Features:
  • Shield O.D. (Min.) (mm [in]) = 2.15 [0.085]
  • Preinstalled Lead = With
  • Preinstalled Lead Wire Size (mm² [AWG]) = 0.38 [22]
  • MIL or NAS Specification (MIL-S-83519) (NAS 1747) = No
  • Preinstalled Lead Type = 55A0813
  • Preinstalled Lead Stranding = Stranded
  • Length (Max.) (mm [in]) = 18.25 [0.720]

Configuration Features:
  • Temperature Indication System = With
  • Temperature Indication System Type = Thermochromic

Industry Standards:
Environmental:
  • Fluid Resistance = Immersion
  • Operating Temperature (Max.) (°C) = 175

Conditions for Usage:
Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.