Home > Products > Pin & Socket Connectors > Product Feature Selector > Product Details

212014-1 Product Details

3D Generated Image
212014-1
 
TE Internal Number: 212014-1
Subminiature D Pins/Sockets for MIL-C-24308 and MIL-C-39029
Product Highlights:
  • Contact
  • Product Series = 109
  • Contact Type = Socket
  • Density = Standard
  • Applies To Wire/Cable
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • High Current = No

Termination Features:
  • Solder Tail Contact Plating = Gold (50)

Body Features:
Contact Features:
Configuration Features:
Industry Standards:
  • Government/Industry Qualification = No
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • NASA Qualification = No

Conditions for Usage:
  • Applies To = Wire/Cable

Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.