• English
Home > Products > Product Feature Selector > Product Details

2106091-1 Product Details

Product View
2106091-1
 
TE Internal Number: 2106091-1
Inverted Thru-Board SMT Connectors
Product Highlights:
  • Wire-to-Board
  • 1.50 mm Centerline
  • Applies To Printed Circuit Board
  • Contact Current Rating, Max. = 3 A
  • Operating Voltage = 50 VAC
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Connector Type = Header
  • Connector Design = Inverted
  • Sealed = No
  • Termination Method to PC Board = Surface Mount
  • PCB Mount Retention = With
  • PCB Mount Alignment = Without
  • SMT Compatible = Yes
  • Mount Angle = Vertical
  • Wire/Cable Type = Discrete Wire
  • UL File Number = E28476
  • Keyed = No
  • PCB Mount Retention Type = Boardlock(s)
  • Make First / Break Last = No

Electrical Characteristics:
  • Contact Current Rating, Max. (A) = 3
  • Operating Voltage (VAC) = 50
  • Operating Voltage (VDC) = 50

Termination Features:
  • Tail Orientation = In-line

Dimensions:
  • Pass-Through Hole Size (mm [in]) = 6 x 5 [.236 x .197]
  • Length (X-Axis) (mm [in]) = 9.11 [0.359]
  • Width (Z-Axis) (mm [in]) = 7.25 [0.285]
  • Profile Height (Y-Axis) (mm [in]) = 6.90 [0.272]
  • Post-Mating Assembly Measurement (mm [in]) = 6.9 [0.272]
  • Mating Post Length (mm [in]) = 2.40 [0.095]

Body Features:
  • Mating Retention = Without
  • Header Mating Direction = Inverted

Contact Features:
  • Contact Plating, Termination Area, Material = Matte Tin-Lead over Nickel
  • Contact Plating, Termination Area, Thickness (µm [μin]) = 4 [157.48]
  • Contact Type = Pin
  • Contact Plating, Mating Area, Material = Matte Tin
  • Contact Plating, Mating Area, Thickness (µm [μin]) = 4 [157.5]
  • Stamped and Formed = Yes

Housing Features:
  • Centerline (mm [in]) = 1.50 [0.059]
  • Connector Style = Receptacle
  • Mating Alignment = With
  • Housing Material = Liquid Crystal Polymer (LCP)
  • Housing Color = Natural
  • UL Flammability Rating = UL 94V-0

Configuration Features:
Industry Standards:
  • Agency/Standard = CSA, UL
  • Agency/Standard Number = C22.2 No. 182.3-M1987, UL 1977
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Reflow solder capable to 245°C, Reflow solder capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Identification Marking:
  • Circuit Identification Feature = Without

Environmental:
  • Operating Temperature (°C [°F]) = -30 – +105 [-22 – +221]

Conditions for Usage:
  • Applies To = Printed Circuit Board
  • Lighting Interconnect Level = Level 2
  • Glow Wire Rating = Standard Part - Not Glow Wire
  • UV Exposure Rated = No

Operation/Application:
  • Application Use = Wire-to-Board

Packaging Features:
  • Packaging Method = SMT Pocket Tape

Other:
  • Brand = TE Connectivity

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel