Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
Connector System :
Wire-to-Board, Wire-to-Panel
-
Sealable :
No
-
Connector & Housing Type :
Receptacle
-
Circular Connector Shell Type :
All Plastic
Configuration Features
-
Number of Positions :
37
-
Number of Power Positions :
0
-
Number of Signal Positions :
37
Electrical Characteristics
-
Operating Voltage (VDC):
250
-
Operating Voltage (VAC):
250
Contact Features
-
Reverse Gender :
No
-
Contact Type :
Pin
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Polarization Code :
A
-
Mating Alignment :
With
-
Mating Retention Type :
Threaded Coupling
-
Mating Alignment Type :
Keyed
-
Panel Mount Feature Type :
Flange with Mounting Holes
-
Connector Mounting Type :
Panel Mount
-
Mating Retention :
With
-
Panel Mount Feature :
With
Housing Features
-
Housing Color :
Black
-
Housing Material :
PA 6.6
-
Circular Connector Shell Size :
23
Dimensions
-
Assembly Length :
37.44 mm [ 1.474 in ]
Operation/Application
-
Circuit Application :
Signal
-
Shielded :
No
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
12
-
Packaging Method :
Tray