Home > Products > Circular Industrial > Product Feature Selector > Product Details

206708-1 Product Details

Product Photo
206708-1
 
TE Internal Number: 206708-1
CPC (Circular Plastic) and Circular Metal-Shell Connectors
Product Highlights:
  • Housing
  • Connector Style = Plug
  • 9 Positions
  • 9 Signal Positions
  • 0 Power Positions
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Body Features:
Contact Features:
Housing Features:
  • Connector Style = Plug
  • Mating Alignment Type = Keyed
  • Housing Material = Thermoplastic - GF
  • Housing Color = Black
  • UL Flammability Rating = UL 94V-0

Configuration Features:
Industry Standards:
Environmental:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.