Home > Products > Product Feature Selector > Product Details

2053075-1 Product Details

Product Photo
2053075-1
 
TE Internal Number: 2053075-1
QSL RF Connector System
Product Highlights:
  • Cable Assembly
  • 3 Ports
  • Plug
  • With Flange
  • Pigtail = Yes
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Cable Assembly
  • Number of Ports = 3
  • Gender = Plug
  • Cable Type = RG 174

Mechanical Attachment:
  • Flange = With

Electrical Characteristics:
  • Impedance (Ω) = 50

Body Features:
  • Length (M [ft]) = 0.80 [2.62]

Contact Features:
  • Pigtail = Yes

Housing Features:
  • Housing Material = PBT - GF
  • UL Flammability Rating = UL 94V-0

Industry Standards:
Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.