Home > Products > Removable Memory Products > Product Feature Selector > Product Details

2041021-3 Product Details

Product View
2041021-3
 
TE Internal Number: 2041021-3
Removable Memory Products
Product Highlights:
  • Format = Secure Digital Card
  • Polarizing Post Length = .70 mm
  • Lead Type = Surface Mount - Inline leads
  • Operating Function = Push-On Pull-Off
  • Right Angle Mount Angle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Mount Angle = Right Angle
  • PCB Mount Style = Surface Mount
  • Holddowns = With

Mechanical Attachment:
  • Mounting Style = Top (Printed Circuit Board)

Termination Features:
  • Solder Tail Contact Plating = Matte Tin

Body Features:
  • Polarizing Post Length (mm [in]) = 0.70 [0.028]
  • Lead Type = Surface Mount - Inline leads

Contact Features:
  • Contact Plating, Mating Area, Material = Gold (10)
  • Contact Base Material = Phosphor Bronze

Housing Features:
  • Housing Color = Ivory
  • Housing Material = GF Liquid Crystal Polymer (LCP)
  • UL Flammability Rating = UL 94V-0

Configuration Features:
  • Operating Function = Push-On Pull-Off

Industry Standards:
Conditions for Usage:
  • Format = Secure Digital Card

Packaging Features:
  • Packaging Method = Tray

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.