Home > Products > Cable Assemblies > Product Feature Selector > Product Details

2040687-2 Product Details

Product View
2040687-2
 
TE Internal Number: 2040687-2
Cable Assemblies
Product Highlights:
  • Industry Standard Cable Assembly Category
  • Cable Assembly Type = DisplayPort™
  • VESA Application
  • Assembly Type = DisplayPort™ with Latch to DisplayPort™ with Latch
  • Length = 2.00 M
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Cable Assembly Category = Industry Standard
  • Cable Assembly Type = DisplayPort™
  • Assembly Type = DisplayPort™ with Latch to DisplayPort™ with Latch
  • Color = Black
  • Wire Size (mm² [AWG]) = 30
  • Keyed = No

Mechanical Attachment:
  • Configuration = Double Ended

Body Features:
Industry Standards:
Operation/Application:
Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.