Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Insertion Force Type :
Zero Insertion Force (ZIF)
-
ZIF Actuator :
Screwdriver/Cam
-
Leg Style :
Pin Grid Array (PGA)
Body Features
-
Connector Profile :
Low
-
Actuator Material :
Stainless Steel
-
Sleeve Material :
Copper Alloy
-
Frame Style :
Open
-
Sleeve Plating Material :
Tin-Lead over Nickel
Termination Features
-
Termination Method to PCB :
Surface Mount
Housing Features
-
Housing Color :
Black
-
Housing Material :
High Temperature Thermoplastic
Dimensions
-
Socket Overall Height :
4 mm [ .157 in ]
Operation/Application
-
Assembly Process Feature :
Pick and Place Cover, Tape
Identification Marking
-
Socket Identifier :
rPGA989
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.