Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Mating Area Plating Material Thickness (µm):
.2 – .5
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Layout :
Inline
-
Contact Underplating Material :
Nickel
-
Contact Current Rating (Max) (A):
.5
Termination Features
-
Termination Method to PCB :
Surface Mount
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Dimensions
-
Profile Height from PCB :
2.95 mm [ .116 in ]
Operation/Application
-
Circuit Application :
Signal
-
Assembly Process Feature :
Hold Down
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Tape & Reel
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.