Home > Products > Power Products (>10 Amps/Contact) > Product Feature Selector > Product Details

200875-1 Product Details

3D Generated Image
200875-1
 
TE Internal Number: 200875-1
M Series Connectors
Product Highlights:
  • Hardware
  • Hardware Type = Jackscrew
  • Female
  • Jackscrew Type = Fixed
  • Double Thread Lead Type
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Hardware
  • Gender = Female
  • Jackscrew Type = Fixed
  • Jackscrew Material = Stainless Steel
  • Thread Size = 6-32 [M3.5 x 0.6] Double Thread, Double Lead

Mechanical Attachment:
Body Features:
  • Thread Lead Type = Double
  • Hex Nut Material = Steel
  • Used With = Standard Connectors

Industry Standards:
Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = AMP
  • Comment = Two required.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.